Manufacturer part number: I-38148 M
Brand: SKF
Price: 2,581.76 €
Delivery time: 17 Days
Shaft Bore Dia. d: 45 mm
Outer diameter: 98.51 mm
Width: 70.3 mm
GTIN/EAN: 7316577009173
Series: I…M
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
I-38148 M
Customs tariff number | 84821090 |
---|
This page is Blade Bearing, part number I-38148 M.
You can find the detail information about specifications and dimensions on part number I-38148 M.
Part Number |
---|
362060 |
362061 |
I-118996 M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Outer diameter (mm) | Width (mm) | GTIN/EAN | Series | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
2,392.48 € | 1 | 17 Days | 50 | 120 | 140 | 7316570598377 | 362… | 4188 | ||
3,911.17 € | 1 | 17 Days | 160 | 190 | 80 | 7316570279108 | 362… | 7486 | ||
1,318.43 € | 1 | 17 Days | 55 | 113 | 79 | 7316577009180 | I…M | 3260 |