Flange Bearing Housing, Square (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYJ 513

Part Number
FYJ 513
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

79.58 €

1 17 Days 73165709475713840

Loading...

  1. 1

Basic information

Temperature range -30 to +120 °C Type of mounting holes hole Case material grey cast iron
Series FYJ… Customs tariff number 84833032

This page is Flange Bearing Housing, Square, part number FYJ 513.
You can find the detail information about specifications and dimensions on part number FYJ 513.

Variation of this product

Part Number
FYJ 507
FYJ 509
FYJ 510
FYJ 515
FYJ 518
FYJ 520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Weight
(g)

18.65 €

1 17 Days 7316571146102887

29.57 €

1 17 Days 73165704365011500

36.33 €

1 17 Days 73165700768131800

125.20 €

1 17 Days 73165710802604160

156.53 €

1 17 Days 73165706369496700

186.70 €

1 17 Days 73165711701698545

Tech Support