Flange Bearing Unit, Oval (FYTB 20 TR)

Flange Bearing Unit, Oval FYTB 20 TR

Product Details:

Manufacturer part number: FYTB 20 TR

Brand: SKF

Price: 38.18

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Bearing Inner Dia. Shape: Cylindrical Hole, Set Screw

Bearing, locating ring, seal basic shape: Seal and flinger on both sides

Speed limit in rpm: 5000

Mounting tensioning bearing: threaded pins


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYTB 20 TR

Part Number
FYTB 20 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Bearing Inner Dia. Shape Bearing, locating ring, seal basic shape Speed limit in rpm Mounting tensioning bearing GTIN/EAN Series Weight
(g)

38.18 €

1 17 Days 20Cylindrical Hole, Set ScrewSeal and flinger on both sides5000threaded pins7316571175270FYTB…TR438

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Oval Flange Type Unit Body Material Cast Iron
Rolling Element Material Steel Surface Treatment Not Provided Temperature range -30 to +120 °C
Type of mounting holes hole Customs tariff number 84832000

This page is Flange Bearing Unit, Oval, part number FYTB 20 TR.
You can find the detail information about specifications and dimensions on part number FYTB 20 TR.

Variation of this product

Part Number
FYTB 15 FM
FYTB 20 WF
FYTB 30 WF
FYTB 35 TR
FYTB 35 WF
FYTB 40 TR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Bearing Inner Dia. Shape Bearing, locating ring, seal basic shape Speed limit in rpm Mounting tensioning bearing GTIN/EAN Series Weight
(g)

31.27 €

1 17 Days 15Cylindrical Hole, Eccentric CollarSeal on both sides9500clamping ring7316570084498FYTB…FM350

37.98 €

1 17 Days 20Cylindrical Hole, Eccentric CollarSeal and flinger on both sides8500clamping ring7316570135121FYTB…WF486

50.58 €

1 17 Days 30Cylindrical Hole, Eccentric CollarSeal and flinger on both sides6300clamping ring7316570610802FYTB…WF913

63.20 €

1 17 Days 35Cylindrical Hole, Set ScrewSeal and flinger on both sides3200threaded pins7316570322194FYTB…TR1211

58.90 €

1 17 Days 35Cylindrical Hole, Eccentric CollarSeal and flinger on both sides5300clamping ring7316570460513FYTB…WF1277

73.22 €

1 17 Days 40Cylindrical Hole, Set ScrewSeal and flinger on both sides2800threaded pins7316570625394FYTB…TR1570

Tech Support