Flange Bearing Unit, Square (FY 17 FM)

Flange Bearing Unit, Square FY 17 FM

Product Details:

Manufacturer part number: FY 17 FM

Brand: SKF

Price: 32.30

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 17 mm

Unit Body Material: Cast Iron

Bearing Inner Dia. Shape: Cylindrical Hole, Eccentric Collar

Rolling Element Material: Steel

Bearing, locating ring, seal basic shape: Seal on both sides


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY 17 FM

Part Number
FY 17 FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Bearing Inner Dia. Shape Rolling Element Material Bearing, locating ring, seal basic shape Speed limit in rpm Mounting tensioning bearing Case material Tensioning bearing material Coat/surface GTIN/EAN Series Weight
(g)

32.30 €

1 17 Days 17Cast IronCylindrical Hole, Eccentric CollarSteelSeal on both sides9500clamping ringgrey cast iron--7316571010601FY…FM393

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Square Flange Type Surface Treatment Not Provided
Temperature range -30 to +120 °C Type of mounting holes hole Customs tariff number 84832000

This page is Flange Bearing Unit, Square, part number FY 17 FM.
You can find the detail information about specifications and dimensions on part number FY 17 FM.

Variation of this product

Part Number
FY 15 FM
FY 25 TR
FY 25 WF
FY 30 TR
FY 30 WF
FY 35 TR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Bearing Inner Dia. Shape Rolling Element Material Bearing, locating ring, seal basic shape Speed limit in rpm Mounting tensioning bearing Case material Tensioning bearing material Coat/surface GTIN/EAN Series Weight
(g)

35.17 €

1 17 Days 15Cast IronCylindrical Hole, Eccentric CollarSteelSeal on both sides9500clamping ringgrey cast iron--7316570940121FY…FM402

45.95 €

1 Quote 25Cast IronCylindrical Hole, Set ScrewSteelSeal and flinger on both sides4300threaded pinsgrey cast iron--7316577732743FY…TR729

41.78 €

1 17 Days 25Cast IronCylindrical Hole, Eccentric CollarSteelSeal and flinger on both sides7000clamping ringgrey cast iron--7316571017136FY…WF780

54.03 €

1 17 Days 30Cast IronCylindrical Hole, Set ScrewSteelSeal and flinger on both sides3800threaded pinsgrey cast iron--7316570161588FY…TR1050

50.58 €

1 17 Days 30Cast IronCylindrical Hole, Eccentric CollarSteelSeal and flinger on both sides6300clamping ringgrey cast iron--7316570187922FY…WF1117

63.20 €

1 12 Days 35Cast IronCylindrical Hole, Set ScrewSteelSeal and flinger on both sides3200threaded pinsgrey cast iron--7316570633764FY…TR1371

Tech Support