Flange Bearing Unit, Y-Tech, Oval

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYTBK 25 TR
FYTBK 35 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

31.62 €

1 17 Days 257316570175011288

46.29 €

1 17 Days 357316570652345627

Loading...

  1. 1

Basic information

Rolling Element Material Steel Temperature range -30 to +120 °C Mounting tensioning bearing threaded pins
Type of mounting holes hole Case material composite material Series FYTBK…TR
Customs tariff number 84832000

Tech Support