Flange Bearing Unit, Y-Tech, Square (FYK 20 TF)

Flange Bearing Unit, Y-Tech, Square FYK 20 TF

Product Details:

Manufacturer part number: FYK 20 TF

Brand: SKF

Price: 32.43

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

GTIN/EAN: 7316571044590

Series: FYK...TF

Weight: 263 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYK 20 TF

Part Number
FYK 20 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Series Weight
(g)

32.43 €

1 17 Days 207316571044590FYK...TF263

Loading...

  1. 1

Basic information

Surface Treatment Not Provided Temperature range -30 to +120 °C Mounting tensioning bearing threaded pins
Type of mounting holes hole Case material composite material Customs tariff number 84832000

This page is Flange Bearing Unit, Y-Tech, Square, part number FYK 20 TF.
You can find the detail information about specifications and dimensions on part number FYK 20 TF.

Variation of this product

Part Number
FYK 20 TR
FYK 25 TF
FYK 25 TR
FYK 35 TF
FYK 40 TF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Series Weight
(g)

34.80 €

1 17 Days 207316570561029FYK...TR266

38.30 €

1 17 Days 257316570097955FYK...TF332

41.05 €

1 17 Days 257316571057316FYK...TR330

53.87 €

1 17 Days 357316570164558FYK...TF676

62.70 €

1 17 Days 407316570820782FYK...TF890

Tech Support