Y-tensioning Bearing Head Unit, Blue-Line

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TUWK 35 LTHR
WSTUC 20M-CPSS-DFH
WSTUC 20M-TPSS
WSTUC 20M-TPZM
WSTUC 25M-CPSS-DFH
WSTUC 25M-TPSS
WSTUC 25M-TPZM
WSTUC 30M-CPSS-DFH
WSTUC 30M-TPSS
WSTUC 30M-TPZM
WSTUC 35M-CPSS-DFH
WSTUC 35M-TPSS
WSTUC 35M-TPZM
WSTUC 40M-CPSS-DFH
WSTUC 40M-TPSS
WSTUC 40M-TPZM
WSTUC 50M-CPSS-DFH
WSTUC 50M-TPSS
WSTUC 50M-TPZM
WSTUC 100-CPSS-DFH
WSTUC 100-TPSS
WSTUC 104-CPSS-DFH
WSTUC 104-TPSS
WSTUC 108-CPSS-DFH
WSTUC 108-TPSS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Rolling Element Material Surface Treatment Tensioning bearing material Coat/surface GTIN/EAN Series Weight
(g)

198.92 €

1 17 Days 35Stainless SteelNot Provided--7316574959068TUWK…LTHR740

127.18 €

1 17 Days 20Stainless SteelNot Provided---WSTU...-DFH340

115.63 €

1 17 Days 20Stainless SteelNot Provided---WSTU340

86.50 €

1 17 Days 20Steel-steel, galvanisedgalvanised-WSTU340

134.18 €

1 17 Days 25Stainless SteelNot Provided---WSTU...-DFH350

121.99 €

1 17 Days 25Stainless SteelNot Provided---WSTU350

94.88 €

1 17 Days 25Steel-steel, galvanisedgalvanised-WSTU860

163.66 €

1 17 Days 30Stainless SteelNot Provided---WSTU...-DFH610

148.79 €

1 17 Days 30Stainless SteelNot Provided---WSTU610

105.63 €

1 17 Days 30Steel-steel, galvanisedgalvanised-WSTU610

200.91 €

1 17 Days 35Stainless SteelNot Provided---WSTU...-DFH690

182.64 €

1 17 Days 35Stainless SteelNot Provided---WSTU690

140.08 €

1 17 Days 35Steel-steel, galvanisedgalvanised-WSTU770

243.94 €

1 17 Days 40Stainless SteelNot Provided---WSTU...-DFH910

221.75 €

1 17 Days 40Stainless SteelNot Provided---WSTU910

167.57 €

1 17 Days 40Steel-steel, galvanisedgalvanised-WSTU910

287.07 €

1 17 Days 50Stainless SteelNot Provided---WSTU...-DFH1150

260.95 €

1 17 Days 50Stainless SteelNot Provided---WSTU1150

190.31 €

1 17 Days 50Steel-steel, galvanisedgalvanised-WSTU1150

146.16 €

1 17 Days 25.4Stainless SteelNot Provided---WSTU...-DFH390

132.87 €

1 17 Days 25.4Stainless SteelNot Provided---WSTU390

213.89 €

1 17 Days 31.75Stainless SteelNot Provided---WSTU...-DFH770

194.44 €

1 17 Days 31.75Stainless SteelNot Provided---WSTU770

267.65 €

1 17 Days 38.1Stainless SteelNot Provided---WSTU...-DFH910

243.32 €

1 17 Days 38.1Stainless SteelNot Provided---WSTU910

Loading...

  1. 1

Basic information

Temperature range -30 to +120 °C Mounting tensioning bearing threaded pins Type of mounting holes thread
Case material composite material Customs tariff number 84832000

Tech Support