Die-cast Chassis (PDN 314)

Die-cast Chassis PDN 314

Product Details:

Manufacturer part number: PDN 314

Brand: SKF

Price: 3,777.15

Delivery time: 17 Days


Technical Data:

Weight: 37000.0 g

GTIN/EAN: 7316577292315

thread size: M16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PDN 314

Part Number
PDN 314
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
GTIN/EAN thread size

3,777.15 €

1 17 Days 37000.07316577292315M16

Loading...

  1. 1

Basic information

type, end cover open type of mounting holes thread case material grey cast iron
series PDN 3… Customs tariff number 84833032

This page is Die-cast Chassis, part number PDN 314.
You can find the detail information about specifications and dimensions on part number PDN 314.

Variation of this product

Part Number
PDN 308
PDN 309
PDN 310
PDN 312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)
GTIN/EAN thread size

2,440.97 €

1 17 Days 13057.07316577061614M12

4,130.05 €

1 17 Days 14988.07316577062192M12

3,070.72 €

1 17 Days 18000.07316577722737M12

3,211.20 €

1 17 Days 30540.07316577301116M16

Tech Support