Rod Seal, 2-part, NBR80

Rod Seal, 2-part, NBR80
  • Volume Discount
[Specifications]
・Type: Rod Seal
・Engineering material: NBR
・Base color: Blue
・Series: SNI 07
・Outer Diameter(mm): 95

[Features]
・Low friction
・High extrusion reliability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNI07 85X95X8 MM

Part Number
SNI07 85X95X8 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.95 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 95 Internal Diameter(φ) 85 Width(mm) 8
Engineering material NBR Weight(g) 20 series SNI
Customs tariff number 40169300

This page is Rod Seal, 2-part, NBR80, part number SNI07 85X95X8 MM.
You can find the detail information about specifications and dimensions on part number SNI07 85X95X8 MM.

Tech Support