U-ring, TPU95

U-ring, TPU95
  • Volume Discount
[Specifications]
・Width(mm): 13
・Outer Diameter(mm): 110
・Internal Diameter(φ): 95
・Series: SN
・Material: TPU95

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SN25 95X110X13 MM

Part Number
SN25 95X110X13 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.13 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 110 Internal Diameter(φ) 95 Width(mm) 13
Weight(g) 30 series SN Customs tariff number 84129040

This page is U-ring, TPU95, part number SN25 95X110X13 MM.
You can find the detail information about specifications and dimensions on part number SN25 95X110X13 MM.

Tech Support