Manufacturer part number: FRB 10/72
Brand: SKF
Price: 6.68 €
Delivery time: 17 Days
Weight: 36.0 g
width in mm: 10
external diameter in mm: 72
GTIN/EAN: 7316570233209
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FRB 10/72
Material | Steel | Surface Treatment | None | series | FRB |
---|---|---|---|---|---|
Customs tariff number | 84839020 |
This page is Fixed Ring, part number FRB 10/72.
You can find the detail information about specifications and dimensions on part number FRB 10/72.
Part Number |
---|
FRB 10/210 |
FRB 10/215 |
FRB 10/225 |
FRB 10/90 |
FRB 11.5/110 |
FRB 11/250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (g) | width in mm | external diameter in mm | GTIN/EAN |
---|---|---|---|---|---|---|---|---|
17.58 € | 1 | 17 Days | 173.0 | 10 | 210 | 7316570108941 | ||
23.20 € | 1 | 17 Days | 270.0 | 10 | 215 | 7316577017147 | ||
23.63 € | 1 | 17 Days | 309.0 | 10 | 225 | 7316570268508 | ||
9.62 € | 1 | 17 Days | 44.0 | 10 | 90 | 7316570609141 | ||
9.05 € | 1 | 17 Days | 63.0 | 11.5 | 110 | 7316570536973 | ||
43.53 € | 1 | 17 Days | 255.0 | 11 | 250 | 7316572244111 |