Grooved Nut (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KM 5

Part Number
KM 5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Weight
(g)
width in mm internal diameter in mm external diameter in mm number of grooves backup type GTIN/EAN thread size series Customs tariff number

6.53 €

1 12 Days M25x1,528.0725384 STlocking plate7316577758880-KM73181660

Loading...

  1. 1

Basic information

Material Steel

This page is Grooved Nut, part number KM 5.
You can find the detail information about specifications and dimensions on part number KM 5.

Variation of this product

Part Number
HM 3056
HM 3060
HM 3064
KM 6
KM 7
KM 8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Weight
(g)
width in mm internal diameter in mm external diameter in mm number of grooves backup type GTIN/EAN thread size series Customs tariff number

550.27 €

1 17 Days -5570.0382803308 STsecuring bracket7316577010728Tr280x4HM84829900

644.91 €

1 17 Days -8300.0423003608 STsecuring bracket7316577114938Tr300x4HM84829900

851.03 €

1 17 Days -8980.0423203808 STsecuring bracket7316577010735Tr320x5HM84829900

7.08 €

1 17 Days M30x1,539.0730454 STlocking plate7316577757432-KM73181660

8.13 €

1 12 Days M35x1,559.0835524 STlocking plate7316571353456-KM73181660

8.57 €

1 12 Days M40x1,579.0940584 STlocking plate7316577758859-KM73181660

Tech Support