Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KM 17
Part Number
|
---|
KM 17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | number of grooves | backup type | GTIN/EAN | thread size | series | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.32 € | 1 | 17 Days | M85x2 | 410.0 | 16 | 85 | 110 | 4 ST | locking plate | 7316571770208 | - | KM | 73181660 |
Loading...
Material | Steel |
---|
This page is Grooved Nut, part number KM 17.
You can find the detail information about specifications and dimensions on part number KM 17.
Configure
Part Number |
---|
HM 3056 |
HM 3060 |
HM 3064 |
KM 18 |
KM 20 |
KM 21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | number of grooves | backup type | GTIN/EAN | thread size | series | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
550.27 € | 1 | 17 Days | - | 5570.0 | 38 | 280 | 330 | 8 ST | securing bracket | 7316577010728 | Tr280x4 | HM | 84829900 | ||
644.91 € | 1 | 17 Days | - | 8300.0 | 42 | 300 | 360 | 8 ST | securing bracket | 7316577114938 | Tr300x4 | HM | 84829900 | ||
851.03 € | 1 | 17 Days | - | 8980.0 | 42 | 320 | 380 | 8 ST | securing bracket | 7316577010735 | Tr320x5 | HM | 84829900 | ||
34.07 € | 1 | 17 Days | M90x2 | 512.0 | 16 | 90 | 120 | 4 ST | locking plate | 7316577011169 | - | KM | 73181660 | ||
36.18 € | 1 | 17 Days | M100x2 | 642.0 | 18 | 100 | 130 | 4 ST | locking plate | 7316577011183 | - | KM | 73181660 | ||
40.86 € | 1 | 17 Days | M105x2 | 790.0 | 18 | 105 | 140 | 4 ST | locking plate | 7316577011190 | - | KM | 73181660 |