Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KM 29
Part Number
|
---|
KM 29 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | number of grooves | backup type | GTIN/EAN | thread size | series | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
121.64 € | 1 | 17 Days | M145x2 | 1842.0 | 24 | 145 | 190 | 4 ST | locking plate | 7316577011275 | - | KM | 73181660 |
Loading...
Material | Steel |
---|
This page is Grooved Nut, part number KM 29.
You can find the detail information about specifications and dimensions on part number KM 29.
Configure
Part Number |
---|
HM 3056 |
HM 3060 |
HM 3064 |
KM 3 |
KM 30 |
KM 31 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | number of grooves | backup type | GTIN/EAN | thread size | series | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
550.27 € | 1 | 17 Days | - | 5570.0 | 38 | 280 | 330 | 8 ST | securing bracket | 7316577010728 | Tr280x4 | HM | 84829900 | ||
644.91 € | 1 | 17 Days | - | 8300.0 | 42 | 300 | 360 | 8 ST | securing bracket | 7316577114938 | Tr300x4 | HM | 84829900 | ||
851.03 € | 1 | 17 Days | - | 8980.0 | 42 | 320 | 380 | 8 ST | securing bracket | 7316577010735 | Tr320x5 | HM | 84829900 | ||
4.61 € | 1 | 12 Days | M17x1 | 12.0 | 5 | 17 | 28 | 4 ST | locking plate | 7316571249797 | - | KM | 73181660 | ||
106.91 € | 1 | 17 Days | M150x2 | 1880.0 | 24 | 150 | 195 | 4 ST | locking plate | 7316577011282 | - | KM | 73181660 | ||
114.67 € | 1 | 17 Days | M155x3 | 2090.0 | 25 | 155 | 200 | 4 ST | locking plate | 7316577011299 | - | KM | 73181660 |