Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HM 44 T
Part Number
|
---|
HM 44 T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | number of grooves | backup type | GTIN/EAN | thread size | series | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
387.35 € | 1 | 17 Days | - | 4960.0 | 32 | 220 | 280 | 4 ST | locking plate | 7316577010629 | Tr220x4 | HM…T | 84829900 |
Loading...
Material | Steel |
---|
This page is Grooved Nut, part number HM 44 T.
You can find the detail information about specifications and dimensions on part number HM 44 T.
Configure
Part Number |
---|
HM 3056 |
HM 3060 |
HM 3064 |
HM 46 T |
HM 48 T |
HM 50 T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | number of grooves | backup type | GTIN/EAN | thread size | series | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
550.27 € | 1 | 17 Days | - | 5570.0 | 38 | 280 | 330 | 8 ST | securing bracket | 7316577010728 | Tr280x4 | HM | 84829900 | ||
644.91 € | 1 | 17 Days | - | 8300.0 | 42 | 300 | 360 | 8 ST | securing bracket | 7316577114938 | Tr300x4 | HM | 84829900 | ||
851.03 € | 1 | 17 Days | - | 8980.0 | 42 | 320 | 380 | 8 ST | securing bracket | 7316577010735 | Tr320x5 | HM | 84829900 | ||
460.76 € | 1 | 17 Days | - | 5450.0 | 34 | 230 | 290 | 4 ST | locking plate | 7316577010636 | Tr230x4 | HM…T | 84829900 | ||
456.32 € | 1 | 17 Days | - | 5626.0 | 34 | 240 | 300 | 4 ST | locking plate | 7316577010643 | Tr240x4 | HM…T | 84829900 | ||
646.64 € | 1 | 17 Days | - | 7378.0 | 35 | 250 | 320 | 4 ST | locking plate | 7316577106155 | Tr250x4 | HM…T | 84829900 |