Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HML 47 T
Part Number
|
---|
HML 47 T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | number of grooves | backup type | GTIN/EAN | thread size | series | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
601.20 € | 1 | 17 Days | - | 4100.0 | 34 | 235 | 280 | 4 ST | securing bracket | 7316577300348 | Tr235x4 | HML…T | 84829900 |
Loading...
Material | Steel |
---|
This page is Grooved Nut, part number HML 47 T.
You can find the detail information about specifications and dimensions on part number HML 47 T.
Configure
Part Number |
---|
HM 3056 |
HM 3060 |
HM 3064 |
KM 0 |
KM 1 |
KM 10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | number of grooves | backup type | GTIN/EAN | thread size | series | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
550.27 € | 1 | 17 Days | - | 5570.0 | 38 | 280 | 330 | 8 ST | securing bracket | 7316577010728 | Tr280x4 | HM | 84829900 | ||
644.91 € | 1 | 17 Days | - | 8300.0 | 42 | 300 | 360 | 8 ST | securing bracket | 7316577114938 | Tr300x4 | HM | 84829900 | ||
851.03 € | 1 | 17 Days | - | 8980.0 | 42 | 320 | 380 | 8 ST | securing bracket | 7316577010735 | Tr320x5 | HM | 84829900 | ||
3.45 € | 1 | 17 Days | M10x0,75 | 4.0 | 4 | 10 | 18 | 4 ST | locking plate | 7316571353432 | - | KM | 73181660 | ||
3.45 € | 1 | 17 Days | M12x1 | 6.0 | 4 | 12 | 22 | 4 ST | locking plate | 7316571353449 | - | KM | 73181660 | ||
10.16 € | 1 | 17 Days | M50x1,5 | 135.0 | 11 | 50 | 70 | 4 ST | locking plate | 7316571353463 | - | KM | 73181660 |