Delta Narrow, V-belt (9627-64380)

Delta Narrow, V-belt 9627-64380

Product Details:

Manufacturer part number: 9627-64380

Brand: GATES

Price: 383.28

Delivery time: 12 Days


Technical Data:

Length: 4380 mm

profile: SPC

Height: 18 mm

GTIN/EAN: -

Weight: 326.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9627-64380

Part Number
9627-64380
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)
Customs tariff number

383.28 €

1 12 Days 4380SPC18-326.02240103100

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Material mixture of elastomer

This page is Delta Narrow, V-belt, part number 9627-64380.
You can find the detail information about specifications and dimensions on part number 9627-64380.

Variation of this product

Part Number
9625-61360
9626-62120
9626-62580
9627-68000
SPB 1280 DELTA NARROW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)
Customs tariff number

57.25 €

1 12 Days 1360SPA10-174.012.740103100

122.42 €

1 12 Days 2120SPB13-392.01640103100

147.62 €

1 12 Days 2580SPB135414465318740517.01640103100

743.83 €

1 12 Days 8000SPC18-595.02240103100

73.50 €

1 12 Days 1280SPB13-275.01640103200

Tech Support