Powerband, Hi-Power (9093-02103)

Powerband, Hi-Power 9093-02103

Product Details:

Manufacturer part number: 9093-02103

Brand: GATES

Price: 95.82

Delivery time: 12 Days


Technical Data:

Number of Columns: 2 Rows

Length: 2625 mm

GTIN/EAN: 5412571062366

Weight: 1506.0 g

Customs tariff number: 40103900


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9093-02103

Part Number
9093-02103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Columns Length
(mm)
GTIN/EAN Weight
(g)
Customs tariff number

95.82 €

1 12 Days 2 Rows262554125710623661506.040103900

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Height(mm) 11
Width(mm) 17 Material mixture of elastomer

This page is Powerband, Hi-Power, part number 9093-02103.
You can find the detail information about specifications and dimensions on part number 9093-02103.

Variation of this product

Part Number
17/B 154/3
17/B 46/2
9093-03055
9093-03112
9093-04074
9093-04105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Columns Length
(mm)
GTIN/EAN Weight
(g)
Customs tariff number

207.92 €

1 12 Days 3 Rows3912-3580.040103100

52.65 €

1 12 Days 2 Rows1180-900.040103100

85.23 €

1 12 Days 3 Rows140054125710627241179.040103100

152.42 €

1 12 Days 3 Rows285054125710631272767.040103900

140.45 €

1 12 Days 4 Rows190054125710635472150.040103300

196.43 €

1 12 Days 4 Rows268054125710637523397.040103900

Tech Support