Powerband, Quad-Power

Powerband, Quad-Power
· Energy efficiencies up to 98%
· Less downtime
· Fewer replacements
· Higher performance
· Wider temperature range
· Halogen-free belt
· A clear branding for ease of identification
· Perfect fit on standard ISO/DIN V-pulleys and 3VX/5VX for RMA pulley grooves
· REACH and RoHS 2 compliant
· Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX
· Match system: all sizes meet Gates UNISET tolerances, they can be installed without matching
· Temperature range: -50°C to +130°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5VX 670/2

Part Number
5VX 670/2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

120.40 €

1 12 Days

Loading...

  1. 1

Basic information

Number of Columns 2 Rows Temperature range (min)(°C) -40 Temperature range (max)(°C) 100
Length(mm) 1702 profile 5VX Height(mm) 13
Weight(g) 1060.0 Width(mm) 16 Material mixture of elastomer
Customs tariff number 40103100

This page is Powerband, Quad-Power, part number 5VX 670/2.
You can find the detail information about specifications and dimensions on part number 5VX 670/2.

Tech Support