V-belt

V-belt
· Match system: all sizes meet Gates UNISET tolerances, they can be installed without matching
· Excellent price/performance ratio
· Trusted Gates quality that equals peace of mind
· Made to run in all your standard industry drives
· REACH and RoHS 2 compliant
· Available in all popular sections and belt lengths
· Specified to operate in a temperature range from -30°C to +70°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9621-60900

Part Number
9621-60900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.05 €

1 12 Days

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -55 Temperature range (max)(°C) 70 Length(mm) 2290
Height(mm) 8 Weight(g) 216.0 Width(mm) 13
Material mixture of elastomer Customs tariff number 40103100

This page is V-belt, part number 9621-60900.
You can find the detail information about specifications and dimensions on part number 9621-60900.

Tech Support