V-belt, Delta (Part Numbers)

V-belt, Delta
· Match system: all sizes meet Gates UNISET tolerances, they can be installed without matching
· Excellent price/performance ratio
· Trusted Gates quality that equals peace of mind
· Made to run in all your standard industry drives
· REACH and RoHS 2 compliant
· Available in all popular sections and belt lengths
· Specified to operate in a temperature range from -30°C to +70°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13 X 2290 LI (A90)
13 X 750 LI (A29.5)
9622-60860
9623-62380
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range (min)
(°C)
Temperature range (max)
(°C)
Length
(mm)
Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)

71.65 €

1 12 Days -408022908-216.013

31.77 €

1 12 Days -40807508-74.013

100.57 €

1 12 Days -30602190115414465296703389.017

424.43 €

1 12 Days -30706042145414465307430411.022

Loading...

  1. 1

Basic information

Material mixture of elastomer Customs tariff number 40103100

Tech Support