V-belt, Polyflex (3M-243)

V-belt, Polyflex 3M-243

Product Details:

Manufacturer part number: 3M-243

Brand: GATES

Price: 13.65

Delivery time: 12 Days


Technical Data:

Length: 243 mm

profile: 3M

Height: 2.28 mm

GTIN/EAN: 5412571037531

Weight: 4.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3M-243

Part Number
3M-243
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)

13.65 €

1 12 Days 2433M2.2854125710375314.03

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -54 Temperature range (max)(°C) 85 Material polyurethane
Customs tariff number 39269097

This page is V-belt, Polyflex, part number 3M-243.
You can find the detail information about specifications and dimensions on part number 3M-243.

Variation of this product

Part Number
3M-365
3M-560
5M-1090
8901-00200
8901-00212
8901-00230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)

14.35 €

1 12 Days 3653M2.28-7.03

15.70 €

1 12 Days 5603M2.28541257103782110.03

35.70 €

1 12 Days 10905M3.3-15.05

14.08 €

1 12 Days 2003M2.2854125710374564.03

14.08 €

1 12 Days 2123M2.2854125710374704.03

14.08 €

1 12 Days 2303M2.28-4.03

Tech Support