V-belt, Predator

V-belt, Predator
· At least 40% higher power ratings than standard construction V-belts
· No need for constant belt re-tensioning: less maintenance, less downtime
· Excellent problem solver
· Static conductive (ISO 1813 - with the exception of 8VP) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX
· Available on demand in Matched sets. Contact Customer Service for details
· REACH and RoHS 2 compliant
· Temperature range: -30°C to +60°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9190-01500
9190-01600
9190-01700
9190-01800
9190-01900
9190-02000
9190-02120
9190-02240
9190-02360
9190-02500
9190-02800
9190-03000
9190-03150
9190-03350
9190-03550
9190-04250
9190-04500
9190-04750
9190-05600
9190-06000
9190-06300
9190-06700
9190-07100
9190-07500
9190-08000
9191-02000
9191-02240
9191-02360
9191-02500
9191-02650
9191-02800
9191-03000
9191-03150
9191-03550
9191-03750
9191-04000
9191-04250
9191-04500
9191-04750
9191-05000
9191-05300
9191-06000
9191-06300
9191-06700
9191-07100
9191-08000
9191-08500
9191-09000
9191-09500
9191-10000
9191-10600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)
Customs tariff number

48.30 €

1 12 Days 1500SPBP135414465579592330.01640103200

52.80 €

1 12 Days 1600SPBP135414465579639350.01640103200

55.76 €

1 12 Days 1700SPBP135414465579646370.01640103200

58.76 €

1 12 Days 1800SPBP135414465579653390.01640103200

62.39 €

1 12 Days 1900SPBP135414465579660420.01640103400

66.23 €

1 12 Days 2000SPBP135414465579677440.01640103400

69.90 €

1 12 Days 2120SPBP135414465579684499.01640103400

74.41 €

1 12 Days 2240SPBP135414465579608500.01640103400

77.16 €

1 12 Days 2360SPBP135414465579615534.01640103400

82.30 €

1 12 Days 2500SPBP135414465579622560.01640103900

92.10 €

1 12 Days 2800SPBP135414465579783620.01640103900

98.34 €

1 12 Days 3000SPBP135414465579790680.01640103900

101.08 €

1 12 Days 3150SPBP135414465579707700.01640103900

107.71 €

1 12 Days 3350SPBP135414465579714740.01640103900

115.31 €

1 12 Days 3550SPBP135414465579721790.01640103900

136.90 €

1 12 Days 4250SPBP135414465579752950.01640103900

145.52 €

1 12 Days 4500SPBP1354144655797691000.01640103900

155.17 €

1 12 Days 4750SPBP1354144655797761060.01640103900

183.58 €

1 12 Days 5600SPBP1354144655798201250.01640103900

194.66 €

1 12 Days 6000SPBP1354144655798371340.01640103900

204.08 €

1 12 Days 6300SPBP1354144655798441400.01640103900

218.20 €

1 12 Days 6700SPBP1354144655798511490.01640103900

234.89 €

1 12 Days 7100SPBP1354144655798681580.01640103900

241.26 €

73 12 Days 7500SPBP1354144655798751670.01640103900

257.72 €

1 12 Days 8000SPBP1354144655798821780.01640103900

104.97 €

1 12 Days 2000SPCP185414465579899830.02240103400

116.73 €

1 12 Days 2240SPCP185414465579912930.02240103400

124.13 €

1 12 Days 2360SPCP185414465579929980.02240103400

129.28 €

1 12 Days 2500SPCP1854144655799361030.02240103900

137.69 €

1 12 Days 2650SPCP1854144655799431157.02240103900

145.98 €

1 12 Days 2800SPCP1854144655799501160.02240103900

156.20 €

1 12 Days 3000SPCP1854144655799671311.02240103900

156.90 €

1 12 Days 3150SPCP1854144655799741320.02240103900

173.91 €

1 12 Days 3550SPCP1854144655685961480.02240103900

184.37 €

1 12 Days 3750SPCP1854144654812771570.02240103900

199.39 €

1 12 Days 4000SPCP1854144655799981670.02240103900

209.45 €

1 12 Days 4250SPCP1854144655800001780.02240103900

218.62 €

1 12 Days 4500SPCP1854144655800171890.02240103900

237.67 €

1 12 Days 4750SPCP1854144655800242000.02240103900

249.62 €

1 12 Days 5000SPCP1854144655800312090.02240103900

265.38 €

1 12 Days 5300SPCP1854144655800482220.02240103900

309.04 €

1 12 Days 6000SPCP1854144655767512510.02240103900

331.42 €

1 12 Days 6300SPCP1854144655800552640.02240103900

351.34 €

1 12 Days 6700SPCP1854144655800622810.02240103900

382.48 €

1 12 Days 7100SPCP1854144655800792970.02240103900

424.54 €

1 12 Days 8000SPCP1854144655800933350.02240103900

447.03 €

1 12 Days 8500SPCP1854144655801093560.02240103900

480.63 €

1 12 Days 9000SPCP1854144655801163770.02240103900

514.41 €

54 12 Days 9500SPCP1854144655801233890.02240103900

541.56 €

54 12 Days 10000SPCP1854144655801304100.02240103900

568.38 €

54 12 Days 10600SPCP1854144655801474340.02240103900

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Material mixture of elastomer

Tech Support