Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SPZ 1000 VULCOPLUS |
SPZ 900 VULCOPLUS |
SPZ 987 VULCOPLUS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | GTIN/EAN | Weight (g) | |
---|---|---|---|---|---|---|---|
30.47 € | 1 | 12 Days | 1000 | 5414465283819 | 80.0 | ||
28.08 € | 1 | 12 Days | 900 | 5414465283826 | 72.0 | ||
30.47 € | 1 | 12 Days | 987 | 5414465174650 | 79.0 |
Loading...
Temperature range (min)(°C) | -30 | Temperature range (max)(°C) | 60 | profile | SPZ |
---|---|---|---|---|---|
Height(mm) | 8 | Width(mm) | 10 | Material | mixture of elastomer |
Customs tariff number | 40103900 |