Manufacturer part number: 9252-00505
Brand: GATES
Price: 167.58 €
Delivery time: 12 Days
Belt Width (mm): 9 mm
Pitch: 5 mm
GTIN/EAN: 5412571208337
Weight: 44.0 g
Customs tariff number: 40103900
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9252-00505
Belt material | Rubber Belt | Core Wire Material | Glass Cord | Temperature range (min.)(°C) | -30 |
---|---|---|---|---|---|
Temperature range (max.) | 100 |
This page is Double toothed timing belt / Twin Power / HTD / CR (Neoprene) / fibreglass / GATES , part number 9252-00505.
You can find the detail information about specifications and dimensions on part number 9252-00505.
Part Number |
---|
9252-00522 |
9252-00525 |
9252-00528 |
9252-00529 |
9252-00536 |
9252-00554 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Belt Width (mm) (mm) | Pitch (mm) | GTIN/EAN | Weight (g) | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|
301.45 € | 1 | 12 Days | 9 | 5 | 5414465080777 | 54.0 | 40103900 | ||
401.09 € | 1 | 12 Days | 9 | 5 | 5414465080784 | 71.0 | 40103600 | ||
474.40 € | 1 | 12 Days | 9 | 5 | 5412571208351 | 85.0 | 40103900 | ||
533.89 € | 1 | 12 Days | 9 | 5 | 5412571978889 | 96.0 | 40103900 | ||
248.60 € | 1 | 12 Days | 15 | 5 | 5412571208382 | 73.0 | 40103900 | ||
500.02 € | 1 | 12 Days | 15 | 5 | 5412571208405 | 101.0 | 40103500 |