Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9327-50120 |
9327-50121 |
9327-50367 |
9327-50389 |
9327-50445 |
9327-50459 |
9327-50498 |
9327-50525 |
9327-50616 |
9327-51008 |
9327-51016 |
9327-51058 |
GTX 1040 8MX 50 |
GTX 1760 8MX 50 |
GTX 656 8MX 20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Belt Width (mm) (mm) | Pitch (mm) | GTIN/EAN | Weight (g) | Customs tariff number | |
---|---|---|---|---|---|---|---|---|---|
94.35 € | 1 | 12 Days | 30 | 8 | - | 124.0 | 40103500 | ||
125.33 € | 1 | 12 Days | 40 | 8 | 5414465177385 | 165.0 | 40103500 | ||
280.96 € | 1 | 12 Days | 50 | 8 | - | 480.0 | 40103600 | ||
175.37 € | 1 | 12 Days | 30 | 8 | - | 285.0 | 40103600 | ||
340.97 € | 1 | 12 Days | 50 | 8 | 5414465181528 | 598.0 | 40103600 | ||
214.32 € | 1 | 12 Days | 30 | 8 | 5414465181702 | 361.0 | 40103600 | ||
251.80 € | 1 | 12 Days | 30 | 8 | 5414465182334 | 528.0 | 40103900 | ||
819.67 € | 1 | 12 Days | 85 | 8 | - | 1743.0 | 40103900 | ||
504.95 € | 1 | 12 Days | 40 | 14 | - | 1304.0 | 40103600 | ||
600.67 € | 1 | 12 Days | 40 | 14 | - | 2092.0 | 40103600 | ||
641.69 € | 1 | 12 Days | 40 | 14 | - | 2042.0 | 40103500 | ||
1,857.53 € | 1 | 12 Days | 85 | 14 | - | 1169.0 | 40103600 | ||
207.25 € | 1 | 12 Days | 50 | 8 | - | 324.0 | 40103500 | ||
143.45 € | 1 | 12 Days | 50 | 8 | - | 505.99997 | 40103500 | ||
61.87 € | 1 | 12 Days | 20 | 8 | - | 77.0 | 40103500 |
Loading...
Belt material | Rubber Belt | Temperature range (min.)(°C) | -30 | Temperature range (max.) | 100 |
---|