Timing belts / Powergrip / HTD3M / CR (Neoprene) / GATES

Timing belts / Powergrip / HTD3M / CR (Neoprene) / GATES
· 3M and 5M PowerGrip™ HTD™ are designed for speeds up to 20,000 rpm and capacities up to 10 kW
· The optimized tooth form permits high loads to be transmitted, even in small pitches
· Peripheral speed up to 80m/s
· Efficiencies up to 99%
· Compact design
· 25% improved tooth jump resistance vs. PowerGrip™
· Long service life and maintenance-free
· Temperature range: -30°C to +100°C
· Perfect fit on HTD™ profile pulleys

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9293-61374

Part Number
9293-61374
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

86.89 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Rubber Belt Core Wire Material Steel Cord Belt Width (mm)(mm) 30
Pitch(mm) 8 Weight(g) 164.0 Customs tariff number 40103500

This page is Timing belts / Powergrip / HTD3M / CR (Neoprene) / GATES , part number 9293-61374.
You can find the detail information about specifications and dimensions on part number 9293-61374.

Tech Support