Timing belts / 8YU / CR (Neoprene) / GATES (9293-61571)

Timing belts / 8YU / CR (Neoprene) / GATES  9293-61571

Product Details:

Manufacturer part number: 9293-61571

Brand: GATES

Price: 144.28

Delivery time: 12 Days


Technical Data:

Belt Width (mm): 40 mm

Weight: 164.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9293-61571

Part Number
9293-61571
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width (mm)
(mm)
Weight
(g)

144.28 €

1 12 Days 40164.0

Loading...

  1. 1

Basic information

Belt material Rubber Belt Core Wire Material Steel Cord Pitch(mm) 8
Customs tariff number 40103500

This page is Timing belts / 8YU / CR (Neoprene) / GATES , part number 9293-61571.
You can find the detail information about specifications and dimensions on part number 9293-61571.

Variation of this product

Part Number
2304-8YU-50
9293-62033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Belt Width (mm)
(mm)
Weight
(g)

321.20 €

9 12 Days 50492.0

218.07 €

1 12 Days 40454.0

Tech Support