Acoustic belt tension gauge / GATES (Part Numbers)

Acoustic belt tension gauge / GATES
· Suitable for multi-ribbed belts, V-belts and synchronous belts
· CE approved
· RoHS 2 complaint: the device complies with the European Directive (2002/95/EC) on the restriction of the use of certain hazardous substances in electrical and electronic equipment
· Batteries: 2 x AAA
· Measurement range: 10 Hz to 5,000 Hz
· Measured accuracy: ± 1%
· LCD screen backlight
· Double display possible (Newton and/or Hz)
· New sensor type: flexible flat (standard included - PN 7420-00205)
· Stores weight, width and span constants for up to forty different drive systems
· Auto gain adjustment function automatically eliminates background noise
· Cord sensor and inductive sensor available on request
· Compact model (H 160mm x D 26mm x W 59mm)
· Use and storage temperature range: -10°C to +50°C (free from condensation)

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SONIC 508 C

Part Number
SONIC 508 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

497.07 €

1 12 Days

Loading...

  1. 1

Basic information

Weight(g) 27.0 Customs tariff number 90318080

This page is Acoustic belt tension gauge / GATES , part number SONIC 508 C.
You can find the detail information about specifications and dimensions on part number SONIC 508 C.

Tech Support