Manufacturer part number: 225-3M-8
Brand: GATES
Price: 6.62 €
Delivery time: 12 Days
Belt Width (mm): 8 mm
Pitch: 3 mm
Weight: 8.0 g
Customs tariff number: 40103900
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
225-3M-8
Belt material | Rubber Belt | Core Wire Material | Glass Cord | Temperature range (min.)(°C) | -30 |
---|---|---|---|---|---|
Temperature range (max.) | 100 |
This page is Timing belts / HTD, CXP, Synchroforce, part number 225-3M-8.
You can find the detail information about specifications and dimensions on part number 225-3M-8.
Part Number |
---|
265-5M-10 |
300-5M-20 |
420-3M-20 |
500-5M-16 |
500-5M-20 |
560-8M-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Belt Width (mm) (mm) | Pitch (mm) | Weight (g) | Customs tariff number |
---|---|---|---|---|---|---|---|---|
7.07 € | 1 | 12 Days | 10 | 5 | 10.0 | 40103900 | ||
15.57 € | 1 | 12 Days | 20 | 5 | 24.0 | 40103900 | ||
17.88 € | 1 | 12 Days | 20 | 3 | 23.0 | 40103900 | ||
15.62 € | 1 | 12 Days | 16 | 5 | 31.0 | 40103900 | ||
21.52 € | 1 | 12 Days | 20 | 5 | 36.0 | 40103900 | ||
45.53 € | 1 | 12 Days | 40 | 8 | 120.0 | 40103500 |