Timing belts / Powergrip GT / open, 30m / 3GT, 5GT, 8GT / rubber / steel / GATES (9396-10041)

Timing belts / Powergrip GT / open, 30m / 3GT, 5GT, 8GT / rubber / steel / GATES  9396-10041

Product Details:

Manufacturer part number: 9396-10041

Brand: GATES

Price: 11.87

Delivery time: 12 Days


Technical Data:

Core Wire Material: Steel Cord

Belt Width (mm): 6 mm

Pitch: 5 mm

GTIN/EAN: 5412571376432

Weight: 34.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9396-10041

Part Number
9396-10041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

11.87 €

30 12 Days Steel Cord65541257137643234.0

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (min.)(°C) -54 Temperature range (max.) 85
Customs tariff number 40103900

This page is Timing belts / Powergrip GT / open, 30m / 3GT, 5GT, 8GT / rubber / steel / GATES , part number 9396-10041.
You can find the detail information about specifications and dimensions on part number 9396-10041.

Variation of this product

Part Number
9396-10043
9396-10047
9396-10048
9396-10049
9396-10050
9396-40407
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

29.00 €

1 12 Days Steel Cord155541257137644984.0

19.32 €

1 12 Days [Glass Fiber] Glass Cord108541257137645667.0

38.73 €

1 12 Days Steel Cord1585412571376463123.0

51.43 €

1 12 Days Steel Cord2085412571376470168.0

77.10 €

1 12 Days Steel Cord3085412571376487256.0

13.43 €

1 12 Days [Glass Fiber] Glass Cord93541257137652427.0

Tech Support