High-performance timing belts / open / HTD3M, HTD5M / rubber / aramid / GATES

High-performance timing belts / open / HTD3M, HTD5M / rubber / aramid / GATES
· High positioning accuracy, making the belt ideally suited for applications with repetitive movements
· Length stability due to the use of high modulus tensile members
· Easy to attach with clamping fixtures
· Maintenance-free: no re-tensioning required, no lubrication needed
· Unique straight cut production methodology:cord perpendicular to belt teeth
· Temperature range:
· -30°C to +100°C (PowerGrip™)
· -54°C to +85°C (Poly Chain®)

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • In case you would like to request/order one X meters long belt, please input “X” in the quantity field, for example: for one 10 meters long belt please input “10” in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LL HTD 3M 15 KEVLAR
LL HTD 5M 15 KEVLAR-[1-30/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length Pitch
(mm)
Weight
(g)

28.30 €

1 12 Days -345.0

-

1 12 Days 1 ~ 30565.0

Loading...

  1. 1

Basic information

Belt material Rubber Belt Core Wire Material Kevlar Belt Width (mm)(mm) 15
Temperature range (min.)(°C) -54 Temperature range (max.) 85 Customs tariff number 40103900

Tech Support