High-performance timing belts / Powergrip / open, 30m / HTD5M / CR / steel / GATES (9308-10048)

High-performance timing belts / Powergrip / open, 30m / HTD5M / CR / steel / GATES  9308-10048

Product Details:

Manufacturer part number: 9308-10048

Brand: GATES

Price: 33.77

Delivery time: 12 Days


Technical Data:

Core Wire Material: Steel Cord

Belt Width (mm): 15 mm

Pitch: 8 mm

GTIN/EAN: 5412571336955

Weight: 109.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9308-10048

Part Number
9308-10048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

33.77 €

1 12 Days Steel Cord1585412571336955109.0

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (min.)(°C) -54 Temperature range (max.) 85
Customs tariff number 40103900

This page is High-performance timing belts / Powergrip / open, 30m / HTD5M / CR / steel / GATES , part number 9308-10048.
You can find the detail information about specifications and dimensions on part number 9308-10048.

Variation of this product

Part Number
9308-10020
9308-10038
9308-10039
9308-10049
9308-10050
9308-10051
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

165.35 €

1 12 Days [Glass Fiber] Glass Cord55145412571336849584.0

7.65 €

1 12 Days [Glass Fiber] Glass Cord65541257133685624.0

11.27 €

30 12 Days [Glass Fiber] Glass Cord95-40.0

44.63 €

1 12 Days Steel Cord2085412571336962146.0

66.90 €

1 12 Days Steel Cord3085412571336979222.0

222.93 €

1 12 Days Steel Cord55145412571336986855.0

Tech Support