Timing belts / Poly Chain / 8 / PUR / Aramid / GATES

Timing belts / Poly Chain / 8 / PUR / Aramid / GATES
· Substantially increased power rating
· High efficiency positive drive
· Maintenance-free: no lubrication or re-tensioning needed
· Savings in space, weight and money
· Temperatures range: -54°C to +85°C
· Perfect fit on Poly Chain® GT profile pulleys
· On demand available in PowerPainT™ construction,to eliminate paint contamination risk (see p. 40)

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9270-00137

Part Number
9270-00137
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core Wire Material GTIN/EAN Weight
(g)

89.33 €

1 12 Days [Aramid] Aramid541446508260364.0

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Belt Width (mm)(mm) 36 Temperature range (min.)(°C) -54
Temperature range (max.) 85 Pitch(mm) 8 Customs tariff number 39269097

This page is Timing belts / Poly Chain / 8 / PUR / Aramid / GATES , part number 9270-00137.
You can find the detail information about specifications and dimensions on part number 9270-00137.

Variation of this product

Part Number
9270-01137
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core Wire Material GTIN/EAN Weight
(g)

158.17 €

1 12 Days --51.0

Tech Support