Timing belts / Poly Chain / 5, 8, 14 / PUR / carbon fibre / GATES (9270-01029)

Timing belts / Poly Chain / 5, 8, 14 / PUR / carbon fibre / GATES  9270-01029
  • Volume Discount

Product Details:

Manufacturer part number: 9270-01029

Brand: GATES

Price: 42.62

Delivery time: 12 Days


Technical Data:

Belt Width (mm): 11.2 mm

Pitch: 8 mm

GTIN/EAN: 5414465637704

Weight: 15.0 g

Customs tariff number: 39269097


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9270-01029

Part Number
9270-01029
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)
Customs tariff number

42.62 €

1 12 Days 11.28541446563770415.039269097

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Core Wire Material Carbon Temperature range (min.)(°C) -54
Temperature range (max.) 85

This page is Timing belts / Poly Chain / 5, 8, 14 / PUR / carbon fibre / GATES , part number 9270-01029.
You can find the detail information about specifications and dimensions on part number 9270-01029.

Variation of this product

Part Number
9270-01027
9270-01028
9270-01030
9270-01031
9270-01032
9270-01033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)
Customs tariff number

46.50 €

1 12 Days 11.28541446563766715.039269097

52.75 €

1 12 Days 11.28541446563759920.039269097

40.30 €

1 12 Days 11.28541446563774210.039269097

50.33 €

1 12 Days 11.28541446563762920.039269097

58.10 €

1 12 Days 11.28541446563750625.039269097

54.23 €

1 12 Days 11.28541446563754420.039269097

Tech Support