Timing belts / Poly Chain GT2 / 8MGT, 14MGT / PUR / Aramid / GATES / 9575-xxx (9275-09042)

Timing belts / Poly Chain GT2 / 8MGT, 14MGT / PUR / Aramid / GATES / 9575-xxx 9275-09042

Product Details:

Manufacturer part number: 9275-09042

Brand: GATES

Price: 132.23

Delivery time: 12 Days


Technical Data:

Core Wire Material: [Aramid] Aramid

Belt Width (mm): 21 mm

Pitch: 8 mm

GTIN/EAN: 5412571231519

Weight: 90.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9275-09042

Part Number
9275-09042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

132.23 €

1 12 Days [Aramid] Aramid218541257123151990.0

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Temperature range (min.)(°C) -54 Temperature range (max.) 85
Customs tariff number 39269097

This page is Timing belts / Poly Chain GT2 / 8MGT, 14MGT / PUR / Aramid / GATES / 9575-xxx, part number 9275-09042.
You can find the detail information about specifications and dimensions on part number 9275-09042.

Variation of this product

Part Number
9275-09020
9275-09025
9275-09026
9275-09043
9275-09045
9275-09046
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core Wire Material Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

357.17 €

1 12 Days [Aramid] Aramid6285412571231410200.0

71.13 €

1 12 Days [Aramid] Aramid128541257123142740.0

124.37 €

1 12 Days [Aramid] Aramid218541257123143470.0

227.02 €

1 12 Days [Aramid] Aramid3685412571231526160.0

77.77 €

1 12 Days [Aramid] Aramid128541446532827558.0

136.12 €

1 12 Days [Aramid] Aramid2185414465328282101.0

Tech Support