Timing belts / Mini Poly Chain / 8MGT / PUR / carbon fibre / GATES (9270-01141)

Timing belts / Mini Poly Chain / 8MGT / PUR / carbon fibre / GATES  9270-01141

Product Details:

Manufacturer part number: 9270-01141

Brand: GATES

Price: 192.68

Delivery time: 12 Days


Technical Data:

Belt Width (mm): 36 mm

GTIN/EAN: 5414465637476

Weight: 80.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9270-01141

Part Number
9270-01141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width (mm)
(mm)
GTIN/EAN Weight
(g)

192.68 €

1 12 Days 36541446563747680.0

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Core Wire Material Carbon Temperature range (min.)(°C) -54
Temperature range (max.) 85 Pitch(mm) 8 Customs tariff number 39269097

This page is Timing belts / Mini Poly Chain / 8MGT / PUR / carbon fibre / GATES , part number 9270-01141.
You can find the detail information about specifications and dimensions on part number 9270-01141.

Variation of this product

Part Number
PCC 8MGT-416-30
PCC 8MGT-544-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Belt Width (mm)
(mm)
GTIN/EAN Weight
(g)

143.32 €

1 12 Days 30-53

152.33 €

1 12 Days 30-63.0

Tech Support