Timing belts / Poly Chain Volt / 8MGT, 14MGT / PUR / Carbon Fibre / GATES (Part Numbers)

Timing belts / Poly Chain Volt / 8MGT, 14MGT / PUR / Carbon Fibre / GATES
· Maintains static conductivity over belt lifetime
· 400% greater capacity than HTD belts
· 5% energy savings over V-belts
· 99% efficiency for life of the drive
· Reduced maintenance and downtime
· Reduce weight and overhung loads
· Inert to most acids, chemicals and water
· On demand available in PowerPainT™ construction, to eliminate paint ontamination risk (see p. 40)
· Temperature range: -54°C to + 85°C
· Perfect fit on Poly Chain® GT profile pulleys

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
85MM 9239-10525
9239-00080
9239-00090
9239-00100
9239-00112
9239-00120
9239-00125
9239-00130
9239-00140
9239-00150
9239-00153
9239-00180
9239-00200
9239-00220
9239-00250
9239-00280
9239-00300
9239-00315
9239-00325
9239-00350
9239-00355
9239-00381
9239-00400
9239-00410
9239-00450
9239-00500
9239-00550
9239-00560
9239-01080
9239-01090
9239-01100
9239-01112
9239-01120
9239-01125
9239-01130
9239-01140
9239-01150
9239-01153
9239-01160
9239-01180
9239-01200
9239-01220
9239-01224
9239-01250
9239-01275
9239-01280
9239-01300
9239-01315
9239-01325
9239-01350
9239-01355
9239-01381
9239-01400
9239-01410
9239-01450
9239-01500
9239-01560
9239-02080
9239-02090
9239-02100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

10.37 €

1 12 Days 858-749.0

68.90 €

1 12 Days 128541446548775040.0

70.83 €

1 12 Days 128541446548970940.0

72.72 €

1 12 Days 128541446548971640.0

75.28 €

1 12 Days 128541446548972350.0

77.45 €

1 12 Days 128541446548974758.0

77.92 €

1 12 Days 128541446548975460.0

79.35 €

1 12 Days 128541446548976162.0

82.22 €

1 12 Days 128541446548977870.0

87.68 €

1 12 Days 128541446548978570.0

88.78 €

1 12 Days 128541446548979273.0

99.60 €

1 12 Days 128541446548981590.0

107.53 €

1 12 Days 1285414465489822100.0

117.17 €

1 12 Days 1285414465489839106.0

129.93 €

1 12 Days 1285414465489877120.0

140.58 €

1 12 Days 1285414465489907130.0

163.53 €

1 12 Days 1285414465489914140.0

153.05 €

1 12 Days 1285414465489938150.0

157.92 €

1 12 Days 1285414465489945156.0

167.13 €

1 12 Days 1285414465489952168.0

167.55 €

1 12 Days 1285414465489969170.0

178.35 €

1 12 Days 1285414465489976183.0

183.53 €

1 12 Days 1285414465489983190.0

188.65 €

1 12 Days 1285414465489990197.0

201.47 €

1 12 Days 1285414465490002210.0

219.53 €

1 12 Days 1285414465490033240.0

236.15 €

1 12 Days 1285414465490057264.0

240.88 €

1 12 Days 1285414465490071260.0

120.62 €

1 12 Days 218541446549008870.0

123.82 €

1 12 Days 218541446549009570.0

127.40 €

1 12 Days 218541446549010180.0

131.68 €

1 12 Days 218541446549011890.0

135.52 €

1 12 Days 2185414465490125101.0

136.48 €

1 12 Days 2185414465490132100.0

138.92 €

1 12 Days 2185414465490552109.0

143.83 €

1 12 Days 2185414465490569120.0

153.30 €

1 12 Days 2185414465490590120.0

155.33 €

1 12 Days 2185414465490606129.0

161.45 €

1 12 Days 2185414465490613130.0

174.35 €

1 12 Days 2185414465490620150.0

187.97 €

1 12 Days 2185414465490637160.0

205.05 €

1 12 Days 2185414465490651185.0

207.55 €

1 12 Days 2185414465490675190.0

227.07 €

1 12 Days 2185414465490682210.0

243.22 €

1 12 Days 2185414465490705231.0

245.88 €

1 12 Days 2185414465490989230.0

258.52 €

1 12 Days 2185414465490996250.0

268.00 €

1 12 Days 2185414465491009260.0

276.37 €

1 12 Days 2185414465491016273.0

292.47 €

1 12 Days 2185414465491023294.0

292.98 €

1 12 Days 2185414465491047290.0

312.12 €

1 12 Days 2185414465491054320.0

321.15 €

1 12 Days 2185414465491085330.0

330.07 €

1 12 Days 2185414465491092344.0

352.58 €

1 12 Days 2185414465491108370.0

383.93 €

1 12 Days 2185414465491115410.0

421.72 €

1 12 Days 2185414465491146460.0

206.50 €

1 12 Days 3685414465491153110.0

212.28 €

1 12 Days 3685414465491177130.0

218.50 €

1 12 Days 3685414465491184140.0

Loading...

Basic information

Belt material Polyurethane Belt Core Wire Material Carbon Temperature range (min.)(°C) -54
Temperature range (max.) 85 Customs tariff number 39269097

Tech Support