Timing belts / Synchro-Power / T#, AT# / PUR / steel / GATES (7762-20361)

Timing belts / Synchro-Power / T#, AT# / PUR / steel / GATES 7762-20361

Product Details:

Manufacturer part number: 7762-20361

Brand: GATES

Price: 7.23

Delivery time: 12 Days


Technical Data:

Belt Width (mm): 6 mm

Pitch: 5 mm

GTIN/EAN: 5414465219276

Weight: 5 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7762-20361

Part Number
7762-20361
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

7.23 €

1 12 Days 6554144652192765

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Core Wire Material Steel Cord Temperature range (min.)(°C) -30
Temperature range (max.) 70 Customs tariff number 39269097

This page is Timing belts / Synchro-Power / T#, AT# / PUR / steel / GATES, part number 7762-20361.
You can find the detail information about specifications and dimensions on part number 7762-20361.

Variation of this product

Part Number
7762-20293
7762-20301
7762-20305
7762-20415
7762-20503
7762-20657
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Belt Width (mm)
(mm)
Pitch
(mm)
GTIN/EAN Weight
(g)

9.72 €

1 12 Days 10554144652188046.0

6.88 €

1 12 Days 6554144652188664.0

14.13 €

1 12 Days 165541446521892711.0

15.50 €

1 12 Days 165-50.0

11.42 €

1 12 Days 105541446522011111.0

30.25 €

1 12 Days 255541446522099935.0

Tech Support