Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7762-91882 |
7762-91883 |
7762-91884 |
7762-91885 |
7762-91886 |
7762-91887 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Belt Width (mm) (mm) | Pitch (mm) | GTIN/EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|
65.63 € | 1 | 12 Days | 12 | 10 | 5414465232268 | 102.0 | ||
84.87 € | 1 | 12 Days | 16 | 10 | 5414465232275 | 137.0 | ||
100.72 € | 1 | 12 Days | 20 | 10 | 5414465232282 | 171.0 | ||
123.35 € | 1 | 12 Days | 25 | 10 | 5414465232299 | 213.0 | ||
150.35 € | 1 | 12 Days | 32 | 10 | 5414465232305 | 273.0 | ||
234.93 € | 1 | 12 Days | 50 | 10 | 5414465232312 | 427.0 |
Loading...
Belt material | Polyurethane Belt | Core Wire Material | Steel Cord | Temperature range (min.)(°C) | -30 |
---|---|---|---|---|---|
Temperature range (max.) | 70 | Customs tariff number | 39269097 |