Usit-ring, NBR (67024706)

Usit-ring, NBR 67024706
  • Volume Discount

Product Details:

Manufacturer part number: 67024706

Brand: DICHTOMATIK

Price: 1.19

Delivery time: 12 Days


Technical Data:

I.D. d: 31 mm

Material: Nitrile Rubber

O.D. D: 39 Ø

Width: 2 mm

Customs tariff item number: 40169300


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67024706

Part Number
67024706
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material O.D. D
(Ø)
Width
(mm)
Customs tariff item number Series Weight
(g)

1.19 €

1 Available 12 Days 31Nitrile Rubber39240169300-5.56

Loading...

  1. 1

This page is Usit-ring, NBR, part number 67024706.
You can find the detail information about specifications and dimensions on part number 67024706.

Variation of this product

Part Number
67024707
67024709
67035453
67035454
67035455
67035494
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Material O.D. D
(Ø)
Width
(mm)
Customs tariff item number Series Weight
(g)

0.48 €

1 Available 17 Days 4.1Nitrile Rubber7.2140169300-0.18

0.63 €

1 Available 7 Days 16.7Nitrile Rubber241.540169300-2.3

0.45 €

1 Available 7 Days 9.3Nitrile Rubber13.3140169300-0.42

0.57 €

1 Available 12 Days 12.7Nitrile Rubber181.540169300-1.13

0.57 €

1 Available 7 Days 14Nitrile Rubber18.71.540169300-1.1

0.54 €

1 Available 7 Days 13.74Nitrile Rubber20.57240169300-2.45

Tech Support