Power Belt, Multibelt (3V 530/3)

Power Belt, Multibelt 3V 530/3

Product Details:

Manufacturer part number: 3V 530/3

Brand: CONTITECH

Price: 78.90

Delivery time: 17 Days


Technical Data:

Number of Columns: 3 Rows

Length: 1346 mm

Profile: 3V

Height: 8 mm

Width: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3V 530/3

Part Number
3V 530/3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Columns Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

78.90 €

1 17 Days 3 Rows13463V89401039007

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -40 Temperature range (Max)(°C) 80 Material Mixture of elastomer

This page is Power Belt, Multibelt, part number 3V 530/3.
You can find the detail information about specifications and dimensions on part number 3V 530/3.

Variation of this product

Part Number
3V 710/5
5V 1900/5
6779480740
SPA 2240/5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Columns Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

150.15 €

1 17 Days 5 Rows18033V8940103900395

821.42 €

1 17 Days 5 Rows19005V131640103900730

165.20 €

1 17 Days 4 Rows1700SPA1312.7401032001326

267.88 €

1 17 Days 5 Rows2240SPA1312.7401034002185

Tech Support