V-belt / Mixture of Elastomer / Length 450-8763mm (SPZ677)

V-belt / Mixture of Elastomer / Length 450-8763mm SPZ677
  • Volume Discount

Product Details:

Manufacturer part number: SPZ677

Brand: CONTITECH

Price: 7.63

Delivery time: 17 Days


Technical Data:

Temperature range (Min): -55 °C

Temperature range (Max): 70 °C

Length: 677 mm

Profile: SPZ

Height: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPZ677

Part Number
SPZ677
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range (Min)
(°C)
Temperature range (Max)
(°C)
Length
(mm)
Profile Height
(mm)
GTIN/EAN Width
(mm)
Customs tariff number Weight
(g)

7.63 €

1 17 Days -5570677SPZ8-9.74010320045

Loading...

  1. 1

Basic information

Material Mixture of elastomer

This page is V-belt / Mixture of Elastomer / Length 450-8763mm, part number SPZ677.
You can find the detail information about specifications and dimensions on part number SPZ677.

Variation of this product

Part Number
10 X 820 LI (Z32.5)
10.0X1030
10.0X1041
SPZ697
SPZ737
SPZ762
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature range (Min)
(°C)
Temperature range (Max)
(°C)
Length
(mm)
Profile Height
(mm)
GTIN/EAN Width
(mm)
Customs tariff number Weight
(g)

8.63 €

1 17 Days -5570820-6-104010320049

9.20 €

1 17 Days -55701030-6-1040103200111

9.20 €

1 17 Days -55701041-6-1040103200112

7.63 €

1 17 Days -5570697SPZ8-9.74010320046

7.63 €

1 17 Days -5570737SPZ8-9.74010320060

7.63 €

1 17 Days -5570762SPZ / 3V8-9.74010320053

Tech Support