V-belt, Conti-V (SPA 1800)

V-belt, Conti-V SPA 1800
  • Volume Discount

Product Details:

Manufacturer part number: SPA 1800

Brand: CONTITECH

Price: 21.97

Delivery time: 17 Days


Technical Data:

Length: 1800 mm

Profile: SPA

Height: 10 mm

Width: 12.7 mm

Customs tariff number: 40103400


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPA 1800

Part Number
SPA 1800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

21.97 €

1 17 Days 1800SPA1012.740103400182

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -55 Temperature range (Max)(°C) 70 Material Mixture of elastomer

This page is V-belt, Conti-V, part number SPA 1800.
You can find the detail information about specifications and dimensions on part number SPA 1800.

Variation of this product

Part Number
20.0X1450
SPZ 922
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

25.32 €

1 17 Days 1450-12.52040103200386

8.63 €

1 17 Days 922SPZ89.74010390078

Tech Support