V-belt, Conti-V Advance (SPB 2500)

V-belt, Conti-V Advance SPB 2500

Product Details:

Manufacturer part number: SPB 2500

Brand: CONTITECH

Price: 64.90

Delivery time: 17 Days


Technical Data:

Length: 2500 mm

Weight: 610 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPB 2500

Part Number
SPB 2500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Weight
(g)

64.90 €

1 17 Days 2500610

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -55 Temperature range (Max)(°C) 70 Profile SPB
Height(mm) 13 Width(mm) 16.3 Material Mixture of elastomer
Customs tariff number 40103200

This page is V-belt, Conti-V Advance, part number SPB 2500.
You can find the detail information about specifications and dimensions on part number SPB 2500.

Variation of this product

Part Number
SPB 5500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Weight
(g)

140.83 €

1 17 Days 55001342

Tech Support