V-belt, Conti-V FO (XPZ987)

V-belt, Conti-V FO XPZ987

Product Details:

Manufacturer part number: XPZ987

Brand: CONTITECH

Price: 9.75

Delivery time: 17 Days


Technical Data:

Length: 987 mm

Customs tariff number: 40103200

Weight: 67 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XPZ987

Part Number
XPZ987
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Customs tariff number Weight
(g)

9.75 €

1 17 Days 9874010320067

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -40 Temperature range (Max)(°C) 120 Profile XPZ / 3VX
Height(mm) 8 Width(mm) 9.7 Material Mixture of elastomer

This page is V-belt, Conti-V FO, part number XPZ987.
You can find the detail information about specifications and dimensions on part number XPZ987.

Variation of this product

Part Number
XPZ 1120 / 3VX 445
XPZ 1212 / 3VX 479
XPZ 1237 / 3VX 490
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Customs tariff number Weight
(g)

7.93 €

1 17 Days 112040103400500

9.07 €

1 17 Days 12124010340085

9.07 €

1 17 Days 123740103400550

Tech Support