V-belt, FO Advance (XPA640)

V-belt, FO Advance XPA640
  • Volume Discount

Product Details:

Manufacturer part number: XPA640

Brand: CONTITECH

Price: 11.12

Delivery time: 17 Days


Technical Data:

Length: 640 mm

Profile: XPA

Height: 9 mm

Width: 12.7 mm

Customs tariff number: 40103900


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XPA640

Part Number
XPA640
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

11.12 €

1 17 Days 640XPA912.74010390081

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -30 Temperature range (Max)(°C) 90 Material Mixture of elastomer

This page is V-belt, FO Advance, part number XPA640.
You can find the detail information about specifications and dimensions on part number XPA640.

Variation of this product

Part Number
XPA1120
XPA1307
XPA1382
XPA710
XPA820
XPA932
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

15.87 €

1 17 Days 1120XPA912.740103200134

18.65 €

1 17 Days 1307XPA912.740103200158

19.47 €

1 17 Days 1382XPA912.740103200161

11.12 €

1 17 Days 710XPA912.74010320084

12.25 €

1 17 Days 820XPA912.74010320097

13.62 €

1 17 Days 932XPA912.740103200107

Tech Support