V-belt, FO Pioneer (XPB 1250 / 5VX 495)

V-belt, FO Pioneer XPB 1250 / 5VX 495
  • Volume Discount

Product Details:

Manufacturer part number: XPB 1250 / 5VX 495

Brand: CONTITECH

Price: 23.65

Delivery time: 17 Days


Technical Data:

Length: 1250 mm

Profile: XPB / 5VX

Height: 13 mm

Width: 16.3 mm

Customs tariff number: 40103900


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XPB 1250 / 5VX 495

Part Number
XPB 1250 / 5VX 495
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

23.65 €

1 17 Days 1250XPB / 5VX1316.340103900230

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -40 Temperature range (Max)(°C) 120 Material Mixture of elastomer

This page is V-belt, FO Pioneer, part number XPB 1250 / 5VX 495.
You can find the detail information about specifications and dimensions on part number XPB 1250 / 5VX 495.

Variation of this product

Part Number
XPA 610
XPA 710
XPA630P
XPB 1481 / 5VX 587
XPB 1800 / 5VX 710
XPB 2580 / 5VX 1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Profile Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

10.17 €

1 17 Days 610XPA912.740103900175

11.12 €

1 17 Days 710XPA912.74010320084

10.43 €

1 17 Days 630XPA912.740103900180

28.08 €

1 17 Days 1481XPB / 5VX1316.340103100257

35.60 €

1 17 Days 1800XPB / 5VX1316.340103900407

54.97 €

1 17 Days 2580XPB / 5VX1316.340103300500

Tech Support