Airzet Piston Seal, 80NBR186349 (49017989)

Airzet Piston Seal, 80NBR186349 49017989
  • Volume Discount

Product Details:

Manufacturer part number: 49017989

Brand: FREUDENBERG

Price: 9.76

Delivery time: 7 Days


Technical Data:

Internal diameter: 35 mm

External diameter: 42 mm

Weight: 1.04 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49017989

Part Number
49017989
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

9.76 €

1 Available 7 Days 35421.04

Loading...

  1. 1

Basic information

Width(mm) 2.5 Height(mm) 2.4 Hardness in Shore 80
Material NBR Series PK Customs tariff number 40169300

This page is Airzet Piston Seal, 80NBR186349, part number 49017989.
You can find the detail information about specifications and dimensions on part number 49017989.

Variation of this product

Part Number
49017991
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

7.30 €

1 Available 7 Days 9160.34

Tech Support