V-belt, Hi-Power

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22 X 2438 LI (C96)

Part Number
22 X 2438 LI (C96)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.47 €

1 17 Days

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -30 Temperature range (Max)(°C) 60 Length(mm) 2438
Height(mm) 14 Width(mm) 22 Material Mixture of elastomer
Customs tariff number 40103200 Weight(g) 790

This page is V-belt, Hi-Power, part number 22 X 2438 LI (C96).
You can find the detail information about specifications and dimensions on part number 22 X 2438 LI (C96).

Tech Support